IESNA:LM-63-2002
[TEST]P1378365
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB4C-722-U-T4FT
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 4SQUARE 204W 70CRI 2200K FIXTURE w/ TYPE IV FORWARD THROW DISTRIBUTION OPTIC
[LAMP] (104) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.70A 204.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_THDi]9.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22613.6
TILT=NONE
104 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 204.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 32 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3321.9 3181.5 3004.8 2776.0 2588.9 2453.7 2427.7 2516.1 2755.2 3087.9 3566.2 4049.7 4590.3 5146.5 5546.8 5910.7 6092.7 6227.8 
6383.8 6544.9 6747.7 6799.7 6706.1 6919.2 7371.5 8385.2 9757.6 10984.5 11457.6 10272.3 7101.2 2786.4 935.7 337.9 
114.4 10.4 0.0 
3321.9 3176.3 3009.9 2786.4 2573.3 2453.7 2438.1 2505.7 2734.4 3098.3 3519.4 4023.7 4590.3 5115.4 5557.2 5921.1 6066.7 6227.8 
6316.2 6560.5 6768.5 6810.1 6784.1 6950.4 7350.7 8281.3 9726.4 11026.1 11540.7 10423.1 7257.1 3191.9 1060.5 379.5 
124.8 10.4 0.0 
3321.9 3202.3 3004.8 2807.2 2620.1 2479.7 2448.5 2495.3 2718.8 3035.9 3457.0 3924.9 4429.1 4959.4 5411.7 5832.8 6040.7 6186.3 
6316.2 6519.0 6768.5 6966.0 7064.8 7210.4 7579.5 8364.4 9674.5 10994.9 12091.8 11416.0 8764.7 4179.6 1554.4 665.4 
156.0 10.4 0.0 
3321.9 3191.9 3056.7 2864.4 2682.4 2536.9 2469.3 2505.7 2640.9 2906.0 3301.1 3706.6 4184.8 4600.7 5094.6 5520.8 5926.3 6238.2 
6363.0 6576.1 6893.3 7106.4 7335.1 7517.1 7922.6 8676.3 10002.0 11868.2 13755.3 14696.2 12325.7 6877.7 2713.6 1024.1 
317.1 15.6 0.0 
3321.9 3212.7 3056.7 2900.8 2734.4 2594.1 2521.3 2526.5 2625.3 2843.6 3171.1 3561.0 3992.5 4408.4 4819.0 5276.5 5786.0 6238.2 
6493.0 6758.1 7096.0 7402.7 7761.4 8109.7 8608.8 9445.7 11057.3 13640.9 16146.6 17399.5 13537.0 8296.9 3680.6 1679.1 
410.7 15.6 0.0 
3321.9 3202.3 3061.9 2926.8 2760.4 2635.7 2542.1 2536.9 2635.7 2838.4 3124.3 3493.4 3867.7 4283.6 4699.5 5156.9 5692.4 6175.9 6534.6 
6940.0 7309.1 7693.8 8109.7 8556.8 9185.8 10230.7 11727.9 14254.4 16858.8 16978.4 12845.6 8140.9 3888.5 1689.5 441.9 15.6 
0.0 
3321.9 3202.3 3103.5 3004.8 2890.4 2781.2 2682.4 2640.9 2677.2 2786.4 3015.1 3295.9 3633.8 3971.7 4418.8 4839.8 5364.9 5921.1 6555.3 
7210.4 7974.5 8738.7 9466.5 10183.9 10958.5 11753.9 12746.8 13802.1 14280.4 11972.2 7350.7 3483.0 1268.4 410.7 114.4 15.6 0.0 
3321.9 3233.5 3186.7 3093.1 3030.7 2952.8 2895.6 2848.8 2833.2 2890.4 3009.9 3197.1 3446.6 3779.3 4200.4 4689.1 5167.3 5744.4 6389.0 
7059.6 7818.6 8515.2 9185.8 9783.6 10293.1 10709.0 10620.6 9981.2 8354.0 5765.2 2484.9 857.8 436.7 233.9 88.4 20.8 0.0 
3321.9 3259.5 3249.1 3197.1 3171.1 3139.9 3103.5 3082.7 3087.9 3119.1 3186.7 3285.5 3451.8 3716.9 4060.1 4475.9 4980.2 5557.2 6217.4 
6872.5 7506.7 8182.5 8676.3 9019.4 9305.4 9128.6 8244.9 6830.9 4730.7 2495.3 1289.2 717.4 415.9 254.7 104.0 20.8 0.0 
3321.9 3295.9 3290.7 3275.1 3301.1 3301.1 3347.9 3353.1 3425.8 3483.0 3587.0 3711.8 3878.1 4112.0 4439.5 4907.4 5411.7 6113.5 6810.1 
7636.6 8572.4 9424.9 10074.8 10610.2 10698.6 9825.2 8291.7 5915.9 3197.1 1684.3 982.5 597.8 363.9 218.3 93.6 15.6 0.0 
3321.9 3321.9 3316.7 3368.6 3379.0 3446.6 3493.4 3519.4 3628.6 3722.1 3857.3 4013.3 4236.8 4543.5 4933.4 5401.3 5910.7 6451.4 
7038.8 7704.2 8437.2 9076.6 9580.9 9783.6 9383.3 8031.7 6456.6 4153.6 2043.0 1138.5 701.8 457.5 285.9 150.8 67.6 15.6 0.0 
3321.9 3327.1 3358.3 3399.8 3457.0 3498.6 3524.6 3592.2 3670.2 3748.1 3862.5 3987.3 4164.0 4423.9 4720.3 5032.2 5437.7 5848.3 6305.8 
6773.7 7298.7 7766.6 8083.7 8104.5 7605.4 6487.8 5162.1 3467.4 1653.1 920.1 587.4 363.9 233.9 124.8 46.8 10.4 0.0 
3321.9 3342.7 3384.2 3436.2 3488.2 3529.8 3576.6 3618.2 3649.4 3711.8 3774.1 3878.1 3987.3 4138.0 4325.2 4496.7 4689.1 4912.6 5141.3 
5380.5 5614.4 5697.6 5557.2 5146.5 4470.7 3576.6 2734.4 1887.1 1096.9 701.8 499.1 343.1 228.7 130.0 46.8 10.4 0.0 
3321.9 3353.1 3405.0 3451.8 3503.8 3529.8 3540.2 3529.8 3498.6 3467.4 3457.0 3462.2 3436.2 3415.4 3337.5 3254.3 3129.5 2984.0 2833.2 
2625.3 2344.5 2048.2 1793.5 1549.2 1351.6 1164.5 1034.5 894.1 769.4 665.4 530.3 405.5 291.1 176.8 67.6 10.4 0.0 
3321.9 3373.8 3436.2 3483.0 3514.2 3493.4 3483.0 3431.0 3373.8 3327.1 3254.3 3145.1 3020.3 2921.6 2843.6 2755.2 2635.7 2469.3 2271.8 
2095.0 1871.5 1694.7 1538.8 1408.8 1294.4 1169.7 1060.5 946.1 831.8 712.2 587.4 457.5 296.3 187.1 83.2 15.6 0.0 
3321.9 3399.8 3457.0 3488.2 3483.0 3457.0 3410.2 3353.1 3285.5 3186.7 3072.3 2958.0 2859.2 2807.2 2755.2 2672.0 2557.7 2406.9 2240.6 
2079.4 1944.3 1840.3 1762.3 1637.5 1502.4 1372.4 1206.1 1044.9 894.1 748.6 608.2 473.1 322.3 181.9 88.4 15.6 0.0 
3321.9 3405.0 3483.0 3472.6 3457.0 3415.4 3353.1 3275.1 3181.5 3113.9 3020.3 2942.4 2885.2 2807.2 2734.4 2620.1 2474.5 2354.9 2230.2 
2147.0 2100.2 2105.4 2069.0 1965.0 1829.9 1647.9 1471.2 1289.2 1091.7 914.9 722.6 592.6 452.3 275.5 140.4 31.2 0.0 
3321.9 3425.8 3477.8 3451.8 3415.4 3379.0 3295.9 3212.7 3129.5 3067.1 3025.5 2978.8 2906.0 2786.4 2651.3 2500.5 2339.3 2204.2 2100.2 
2048.2 2063.8 2079.4 2058.6 1996.2 1881.9 1746.7 1621.9 1497.2 1315.2 1112.5 961.7 790.2 629.0 431.5 228.7 41.6 0.0 
3321.9 3431.0 3462.2 3446.6 3389.4 3327.1 3249.1 3176.3 3119.1 3098.3 3067.1 2994.4 2900.8 2724.0 2547.3 2339.3 2162.6 2032.6 1965.0 
1933.9 1939.1 1907.9 1861.1 1767.5 1637.5 1528.4 1419.2 1304.8 1143.7 1034.5 925.3 785.0 603.0 426.3 233.9 46.8 0.0 
3321.9 3420.6 3462.2 3394.6 3368.6 3311.5 3228.3 3150.3 3108.7 3103.5 3077.5 3009.9 2833.2 2656.4 2422.5 2214.6 2037.8 1913.1 1861.1 
1845.5 1788.3 1710.3 1632.3 1512.8 1403.6 1294.4 1185.3 1050.1 940.9 842.2 759.0 634.2 478.3 353.5 192.3 52.0 0.0 
3321.9 3431.0 3436.2 3394.6 3347.9 3285.5 3223.1 3145.1 3139.9 3124.3 3077.5 2994.4 2817.6 2594.1 2349.7 2141.8 1980.6 1876.7 1809.1 
1762.3 1658.3 1554.4 1466.0 1372.4 1252.8 1148.9 1044.9 935.7 847.4 805.8 779.8 623.8 436.7 306.7 145.6 26.0 0.0 
3321.9 3420.6 3477.8 3405.0 3353.1 3285.5 3243.9 3186.7 3139.9 3145.1 3087.9 2999.6 2828.0 2614.9 2354.9 2131.4 2011.8 1897.5 1803.9 
1757.1 1637.5 1533.6 1445.2 1356.8 1242.4 1133.3 1024.1 920.1 842.2 800.6 779.8 551.0 410.7 291.1 150.8 15.6 0.0 
